Overview

Features and Benefits

  • Full featured evaluation board for the AD9114/AD9115/AD9116/AD9117 (AD911x) and AD9714/AD9715/AD9716/AD9717 (AD971x)
  • Includes options to evaluate
    DAC only
    DAC and ADL5375 quadrature modulator
    DAC and op amp performance
  • USB interface for configuration
  • Internal or external power supply regulation
  • On-board or external clock distribution
  • Data pattern generator and SPI software interfaces

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9714.

Applicable Parts

Software

ACE Software

ZIP
296 KB
ACE plug-in for Board.AD971x 1.2019.44300 [Jan 14 20]
Plug-in to evaluate the AD9717, AD9716, AD9715 and AD9714 high-speed DACs.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (3)

Controller Boards

4