Overview

Features and Benefits

  • Connector board for ADI TRINAMIC’S evaluation board system
  • Board width 1.5", board height 2.4"
  • 2x 44-pin header rows, 0.1"
  • Connector type MPE Garry 090-3-044-1-F-XT0-0910
  • Standard 2.54mm pin header with probing points for all signals.

Product Details

The Eselsbruecke is a connector board for ADI Trinamic’s evaluation board system.

With probes on the "Eselsbruecke" bridge board, all signals between MCU and corresponding evaluation board are accessible. Therefore, it allows quick and simple diagnosis for your application.

Documentation & Resources

Tools & Simulations

3-D Design Model

ZIP
4.62M
3D Eselsbruecke

3d-eselsbruecke

4