Overview

Product Details

SmartMesh WirelessHART networks are populated by motes, the nodes on the network. Based on the Dust® break-through Eterna® technology, the motes are ultralow power, extending battery life to years and many times that of alternative products. In addition to extra long battery life, the motes feature an advanced array of features.


DC9018A-C Evaluation/Development Mote incorporates the RF-Certified LTP5901-WHM SmartMesh WirelessHART Mote PCB Module (including chip antenna) and a CR2032 coin cell. The DC9018A-C is also available as part of the DC9022A SmartMesh WirelessHART RF Certified Starter Kit.

SmartMesh WirelessHART Starter Kit Software
Software Utility Description Download Link
SmartMesh SDK (optional) Software development kit used to interact with the devices’ Application Programming Interface (API) GitHub Repository
4