Overview

Product Details

Note: Newer Part Number Available - Please see the DC9018B-B


SmartMesh IP Networks are populated by motes, the nodes on the network. Based on the Dust® breakthrough Eterna® technology, the motes are ultralow power, extending battery life to years and many times that of competing products. In addition to extra long battery life, the motes feature an advanced array of features.


The DC9003A-B Evaluation/Development Mote incorporates the LTC5800-IPM SmartMesh IP Mote-on-Chip™, a chip antenna and a CR2032 coin cell. The DC9003A-B is also available as part of the DC9000B SmartMesh IP Starter Kit.

4