Overview

Product Details

Demonstration circuit 2430A is a Linduino® SPI 1:8 Expander Shield. The DC2430A shield routes SPI and I2C signals from one DC2026 to one of eight selectable QuikEval connector sites. When a DC2430A QuikEval connector site is selected, an LED will illuminate next to the active site. 


 

Documentation & Resources

Related Hardware (1)

Controller Boards

4