Overview

Product Details

Demonstration circuit 1880A showcases the LTC2874, a quad Hot Swap™ controller and PHY suitable for IO-Link® master and other applications. DC1880A operates from an external supply VDD and utilizes the DC590 USB serial controller board to communicate with the LTC2874 using SPI protocol.

Applicable Parts

Documentation & Resources

Related Hardware (1)

Controller Boards

4