Overview

Features and Benefits

  • ADSP-21469: 176-pin LQFP package, 25 MHz CLKIN oscillator
  • ADSP-21479: 196-pin BGA package, 16.625 MHz CLKIN oscillator
  • ADSP-21489: 176-pin LQFP package, 25 MHz CLKIN oscillator
  • Flash Memory: 4 M x 8-bit, Numonyx
  • SDRAM Memory: 16Mb x16 bit, Micron MT48LC16M16A2P-6A
  • Asynch SRAM: 1M x16 bit, ISSI IS61WV102416BLL-10TLI
  • SPI Memory: 16 Mbit
  • Analog Audio: AD1939 Codec
  • SPDIF: RCA phone jacks
  • UART: ADM3202 RS-232 line driver/receiver
  • Power Supply: 5V @ 3.6 Amps
  • LEDs: 10 LEDs: 1 power (green), 1 board reset (red), and 8 general purpose (amber)
  • Push Buttons: (5) push buttons: (1) reset, (2) connected to DAI, (2). IRQ/Flag
  • SHARC Expansion Interface II: AMI, Flags/IRQs, DAI, DPI, PWR_IN, 3.3V, GND
  • Other Features: Standalone Debug Agent Interface, RTC (Real Time Clock) implementation, Shift Register Interface, MP JTAG IN and OUT Connectors, 0-ohm resistors for DSP current measurement, CE compliant

Product Details

The Standalone Debug Agent is intended to provide a modular low cost emulation solution for EZ-Boards as well as evaluation boards designed by third parties. The standalone debug agent is very similar to the debug agent that is on existing EZ-KIT Lites but will have the flexibility to move from one board to another board.
 

Ordering Information
Part number: ADZS-SADA2-BRD

CROSSCORE® Tools Support
Tel: 1.800.ANALOGD

Contact Support

Package Contents

  • ADZS-SADA2-BRD (standalone debug agent)
  • USB cable

System Requirements

  • Windows® 2000 SP4, Windows XP SP2, Windows Vista or (from update 7) Windows 7 Business/ Enterprise/ Ultimate editions
  • Intel Pentium® processor (x86 compatible), 1 GHz or faster
  • 512 MB RAM and 2 GB available hard disk space
  • CrossCore Embedded Studio for Analog Devices Processors
  • VisualDSP++ 5.0 and Latest Update

4