Overview

Features and Benefits

  • Easy Evaluation of the MAX3540
  • 50Ω SMA Connectors
  • All Critical Peripheral Components Included
  • Fully Assembled and Tested
  • PC Control Software Available at www.maximintegrated.com

Product Details

The MAX3540 evaluation kit (EV kit) simplifies the testing and evaluation of the MAX3540 NTSC, ATSC, and hybrid tuner. The EV kit is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit for the inputs and outputs to allow quick-and-easy evaluation on the test bench.

This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a component list of materials for the kit, and artwork for each layer of the PCB.

Applications

  • Analog/Digital Terrestrial Receivers
  • Cable Modems
  • Digital Set-Top Boxes
  • Televisions
  • VOIP Gateways
2