Overview

Features and Benefits

Product Details

The MAX2838 evaluation kit (EV kit) simplifies testing of the MAX2838 receive and transmit performance in WiMAX™ applications operating in the 3.3GHz to 3.9GHz ISM band. The EV kit provides 50Ω SMA connectors for all RF and baseband inputs and outputs. Differential to single-ended and single-ended to differential line drivers are provided to convert the differential I/Q baseband inputs and outputs to single ended.

Applications

  • 802.16-2004/802.16d Fixed WiMAX
  • 802.16e MIMO Mobile WiMAX
  • WiMAX Pico and Femto Basestations
  • NLOS Wireless Broadband Systems

Applicable Parts

4