Overview

Features and Benefits

  • On-Board Line Driver and Voltage Reference
  • 50Ω SMA Connectors on All RF and Baseband Ports

Product Details

The MAX2837 evaluation kit (EV kit) simplifies testing of the MAX2837 receive and transmit performance in WiMAX applications operating in the 2.3GHz to 2.7GHz ISM band. The EV kit provides 50Ω SMA connectors for all RF and baseband inputs and outputs. Differential to single-ended and single-ended to differential line drivers are provided to convert the differential I/Q baseband inputs and outputs to single ended.

Applications

  • 802.16-2004 Fixed WiMAX
  • Korea WiBro™ and 802.16e Mobile WiMAX™
  • Dual Mode™ WiMAX/802.11b/g WiFi
  • Proprietary Wireless Broadband Systems
  • 4G/LTE Systems

Applicable Parts

4