Overview

Features and Benefits

  • On-Board Line Drivers and Voltage Reference
  • 50Ω SMA Connectors on All RF and Baseband Ports
  • SPI™/QSPI™/MICROWIRE™ Compatible
  • Product Details

    The MAX2822 evaluation kit (EV kit) simplifies testing of the MAX2822. The EV kit provides 50Ω SMA connectors for all RF and baseband inputs and outputs. Differential-to- single-ended and single-ended-to-differential line drivers are provided to convert the differential I/Q baseband inputs and outputs to single ended.

    The EV kits simplify evaluation of the MAX2822's receive and transmit performance in 802.11b applications operating in the 2.4GHz to 2.5GHz ISM band.

    Applications

    • 802.11b Embedded Modules
    • 802.11b PC Cards, Mini-PCI Cards
    • 802.11b PDAs and Smartphones

    Applicable Parts

    Documentation & Resources

    4