Overview

Features and Benefits

  • Easy Evaluation of MAX2754
  • +2.7V to +5.5V Single-Supply Operation
  • RF Output Matched to 50Ω
  • All Critical Peripheral Components Included

Product Details

The MAX2754 evaluation kit (EV kit) simplifies evaluation of the MAX2754 VCO. This kit enables testing of the device’s RF performance and requires no additional support circuitry. The signal output uses an SMA connector to facilitate the connection to RF test equipment.

Applications

  • 2.4GHz Cordless Phones
  • 2.4GHz Wireless Data Radios
  • Bluetooth®
  • HomeRF WLAN

Applicable Parts

4