Overview

Features and Benefits

  • Easy Evaluation of the MAX2741
  • +2.7V to +3.0V Single-Supply Operation
  • All Critical Peripheral Components Included
  • Product Details

    The MAX2741 evaluation kit (EV kit) simplifies evaluation of the MAX2741 L1-band global positioning system (GPS), radio-frequency (RF), front-end receiver IC. It enables testing of the device's RF performance and requires no additional support circuitry. The EV kit's signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.

    Applications

    • Automotive Security
    • Consumer Electronics (Location-Based Games)
    • Digital Cameras and Camcorders
    • Emergency Response Systems
    • Emergency Roadside Assistance
    • Geographical Information Systems (GISs)
    • In-Vehicle Navigation Systems (IVNS)
    • Inventory Management
    • Location-Based Services/Internet (PDAs)
    • Precision Timing
    • Recreational Handheld/Walkie Talkies
    • Telematics (Vehicle and Asset Tracking, Inventory Management)

    Applicable Parts

    4