Overview

Features and Benefits

  • Easy MAX2720/MAX2721 Evaluation
  • All Critical Peripheral Components Included
  • SMA Input and Output Signal Connectors
  • RF Ports Matched to 1900MHz (MAX2720)
  • RF Ports Matched to 2315MHz (MAX2721)
  • Fully Assembled and Tested

Product Details

The MAX2720/MAX2721 evaluation kits (EV kits) simplify evaluation of the MAX2720/MAX2721 direct I/Q modulator with variable gain amplifier (VGA) and power amplifier (PA) driver. The MAX2720 is optimized for RF frequencies between 1700MHz and 2100MHz, while the MAX2721 is optimized for RF frequencies between 2100MHz and 2500MHz. The EV kits are fully assembled and tested, allowing simple evaluation of all device functions. All signal ports utilize SMA connectors, providing a convenient interface to RF test equipment.

Applications

  • 2.4GHz Broadband ISM Radios
  • DCS/PCS Base Stations
  • LMDS/MMDS
  • Wideband CDMA Systems
  • Wireless Local Loop (WLL)
4