Overview

Features and Benefits

  • +2.7V to +5.5V Single-Supply Operation
  • 50Ω SMA Inputs and Outputs
  • Fully Assembled and Tested
  • Allows Testing of All Device Functions

Product Details

The MAX2685 evaluation kit (EV kit) simplifies testing of the MAX2685. This EV kit allows evaluation of the low-noise amplifier (LNA) as well as the downconverter mixer.

Applications

  • 868MHz European ISM Band
  • 900MHz ISM-Band Applications
  • Cell Phones/Cordless Phones
  • Wireless Data

Applicable Parts

4