Overview

Features and Benefits

  • SPI™, MICROWIRE™ Compatible
  • Single-Ended Baseband Inputs
  • +3.2V to +4.2V Single-Supply Operation
  • 50Ω SMA Connectors on All Signal Ports
  • SMA Connectors for Baseband Inputs
  • PC Control Software Available at www.maximintegrated.com
  • Fully Assembled and Tested
  • Product Details

    These evaluation kits (EV kits) simplify testing of the MAX250_. The EV kits provide 50Ω SMA connectors to all RF ports and BNC connectors to the baseband I/Q inputs. The kits enable testing of the devices' RF performance and all modes of operation.

    Each kit is assembled with the corresponding IC and incorporates all matching components.

    Applications

    • cdmaOne™/cdma2000®/EV-DO Single-Band, Dual-Band, and Tri-Mode Cellular Phones
    • F-ODFM Terminals
    • Multiband Applications
    • TD-SCDMA Cellular Phones

    Documentation & Resources

    4