Overview

Features and Benefits

  • 50Ω SMA Ports for Testing Transmit and Receive Paths
  • SMA Port for Prescaler Output
  • Switches Included to Control Power-Management Features
  • VCO Frequency and Receiver Adjustable via On-Board Potentiometers or External Inputs
  • Fully Assembled and Tested

Product Details

The MAX2424/MAX2426 evaluation kits (EV kits) simplify evaluation of the MAX2424/MAX2426 900MHz image-reject transceiver.

The EV kits provide 50Ω SMA connectors for all RF inputs and outputs. A varactor-based tank circuit is provided for the MAX2424/MAX2426 VCO and can be tuned by a potentiometer or external voltage. The VCO can be overdriven by an external source, if desired. (See external LO input under Adjustments and Control section).

Switches are provided to control power-management features.

Applications

  • Cordless Phones
  • Spread-Spectrum Communications
  • Two-Way Paging
  • Wireless Networks
  • Wireless Telemetry
4