Overview

Features and Benefits

  • +2.7V to +3.3V Single-Supply Operation
  • 50Ω SMA Inputs and Outputs on RF, IF, and LO Ports for Easy Testing
  • All Matching Components Included
  • Fully Assembled and Tested

Product Details

The MAX2387/MAX2388/MAX2389 evaluation kits (EV kits) simplify evaluation of the MAX2387/MAX2388/ MAX2389. The EV kits allow the evaluation of the low-noise amplifier (LNA) as well as the downconverter mixer without the use of any additional support circuitry. The board comes in a single-ended IF load and single-ended VCO configuration. The signal inputs and outputs use SMA connectors to simplify the connection of RF test equipment.

The MAX2387/MAX2388/MAX2389 are assembled with an associated IC and incorporate input- and output- matching components optimized for RF frequencies from 2.11GHz to 2.17GHz and an IF frequency of 190MHz.

Applications

  • Dual-Mode WCDMA/GSM Cellular Phones
  • Japanese 3rd-Generation WCDMA Cellular Phones
4