Overview

Features and Benefits

  • +2.7V to +3.6V Operation
  • 50Ω SMA Inputs and Outputs on RF, IF, and LO Ports for Easy Testing
  • All Matching Components Included
  • Fully Assembled and Tested
  • Product Details

    The MAX2385/MAX2386 evaluation kits (EV kits) simplify evaluation of the MAX2385/MAX2386. The EV kits allow the evaluation of the CDMA and GPS low-noise amplifiers (LNA), as well as the CDMA and GPS downconverter mixers, without the use of any additional support circuitry. The signal inputs and outputs use SMA connectors to simplify the connection of RF test equipment.

    The MAX2385/MAX2386 EV kits are assembled with an associated IC and incorporate input and output matching components optimized for RF frequencies from 832MHz to 870MHz and an IF frequency of 110MHz.

    Applications

    • CDMA/cdma2000® 1x Cellular Phones with GPS
    4