Overview

Features and Benefits

  • On-Board PCS and Cellular VCOs
  • 50Ω SMA Connectors on All RF Ports
  • BNC Connectors for Baseband Inputs
  • Low-Power Shutdown Mode
  • PC Control Software
  • SPI™/QSPI™/MICROWIRE™ Compatible
  • Product Details

    The MAX2366 evaluation kit (EV kit) simplifies testing of the MAX2366/MAX2367/MAX2368. The EV kit provides 50Ω SMA connectors for all RF inputs and outputs. A varactor-based tank circuit is provided for the on-chip voltage-controlled oscillator (VCO) and phase locked with an on-chip PLL. I/Q baseband inputs come with standard BNC connectors.

    The EV kit allows evaluation of the MAX2366/MAX2367/ MAX2368s' I/Q modulator, IF VGA, RF upconverter, dual-band IF VCOs, dual synthesizer, 3-wire programming interface, and power-management features.

    Applications

    • High-Speed Data Modems
    • High-Speed Digital Cordless Phones
    • Satellite Phones
    • Triple-Mode, Dual-Mode, or Single-Mode Mobile Phones
    • Wireless Data Links (WAN/LAN)
    • Wireless Local Area Networks (WLANs)
    • Wireless Local Loop (WLL)
    4