Overview

Features and Benefits

  • Easy Evaluation of the MAX2338
  • +2.7V to +3.3V Single Supply Operation
  • All Critical Matching Components Included
  • Cellular-Band RF Ports Matched to 880MHz
  • PCS-Band RF Ports Matched to 1960MHz
  • SMA Connectors for all RF and IF Signal Ports
  • Easy Configuration of Operating Modes

Product Details

The MAX2338 evaluation kit (EV kit) simplifies evaluation of the MAX2338 dual-band, triple-mode LNA and mixers. This kit allows evaluation of the device's low noise amplifiers (LNA), downconverters and buffers. Figure 1 shows the MAX2338 EV kit schematic. The EV kit provides 50Ω SMA connectors for all RF and IF input and output signals.

Applications

  • Dual-Band, Triple-Mode PCS/Cellular Phones
  • Dual-Mode Cellular Phones
4