Overview

Features and Benefits

  • Easy Evaluation of the MAX2116/MAX2118
  • 4.75V to 5.25V Single-Supply Operation
  • Jumpers for Digital Power Control
  • All Critical Peripheral Components Included
  • PC Control Software (Available at www.maximintegrated.com)
  • Product Details

    The MAX2116/MAX2118 evaluation kits (EV kits) simplify evaluation of the MAX2116/MAX2118 complete DBS direct-conversion tuner ICs. They enable testing of the devices' performance and require no additional support circuitry. The EV kits' signal inputs and outputs use SMA and F-type connectors to facilitate the connection of RF/cable test equipment.

    Applications

    • DSS (U.S.)
    • DVB
    • Internet Through Satellite
    • VSAT
    4