Overview

Features and Benefits

  • Operates From a Single 3V to 5V Supply
  • Terminal Block Connectors for Easy RS-485/RS-422 Evaluation
  • Fully Assembled and Tested

Product Details

The MAX14775E evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX14775 20Mbps RS-485/RS-422 fault-protected transceiver.

The MAX14775E EV kit may also be used to evaluate the MAX14776E.

Applications

  • HVAC
  • Industrial Field Bus Networks
  • Motion Controllers

Applicable Parts

4