Overview

Product Details

The ADIS16265/PCBZ is a breakout board that provides (1) ADIS16265BCCZ and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16265BCCZ is a fully-calibrated, digital MEMS gyroscope, which provides a serial peripheral interface (SPI) for all digital communications. It is in a 20-lead, LGA package that minimizes board space but does not support typical prototype soldering processes. The interface PCB provides access to the ADIS16265BCCZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.

Markets and Technologies

Applicable Parts

Related Hardware (2)

Controller Boards

4