Overview

Features and Benefits

  • High performance member of pin-compatible TxDAC product family
  • Excellent SFDR performance
  • Twos complement or straight binary data format
  • Differential current outputs: 2 mA to 20 mA
  • Power dissipation: 135 mW at 3.3 V
  • Power-down mode: 15 mW at 3.3 V
  • On-chip 1.2 V reference
  • CMOS-compatible digital interface
  • 32-lead LFCSP package
  • Edge triggered latches

Product Details

The AD9740, AD9742, AD9744, and AD9748 evaluation board is an FMC form-factor board with FMC connector that complies to the Vita 57.1 standard. This board provides the user with the flexibility to operate the AD9740/AD9742/AD9744/AD9748 in various configurations. Output configurations include transformer-coupled, resistor terminated, and single and differential outputs. The digital inputs are designed to be driven from various word generators with the onboard option to add a resistor network for proper load termination. Provisions are also made to operate the AD9744 with either the onboard clock source (ADF4351) or with external clock configuration.

The SDP-H1 automatically formats the data and sends it to the evaluation board, which simplifies the evaluation of the device. The evaluation board receives power from the SDP-H1 power supply.

Documentation & Resources

  • View All (6)
  • User Guide (4)
  • Evaluation Design File (2)
  • Software

    ACE Software

    ZIP
    448 KB
    ACE plug-in for Board.AD9744 1.2020.49200 [Dec 01 20]
    AD9740, AD9742, AD9744 and AD9748 Evaluation Board Plug-in.
    EXE
    157 MB
    ACE Installer Software 1.30.3323.1470 [Jan 10 25]
    Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

    Related Hardware (1)

    Controller Boards

    4