Overview

Features and Benefits

  • ADSP-21562 SHARC+ Audio Processor
  • 512 Mb Quad SPI Flash Memory
  • ADAU1962A 12-Channel, High-Performance 192kHz 24-Bit DAC
  • ADAU1979 Quad ADC
  • Power Solution Based on LT Components
  • FTDI USB-to-UART
  • Debug Interface (JTAG)
  • Status LEDs and Pushbutton IRQs

 

ADI LISTN EZ-AUDIO System Audio Signal Flow Features
ADI LISTN EZ-AUDIO System Audio Signal Flow Features

 

Product Details

The ADI LISTN EZ-Audio System (EV-21562-AUTO) enables rapid tuning and deployment of a pre-configured 4-channel in/12-channel out audio flow from DSP Concepts running on the ADSP-2156x family (ADSP-21562/ADSP-21563/ADSP-21565) of SHARC audio processors. Using a custom tuning tool (AWE Tune), customers can quickly tailor the audio output for any automotive cabin. Reduce your time to audio using this turnkey hardware/software automotive audio solution jointly developed by Analog Devices and DSP Concepts.

ADI LISTN EZ-AUDIO System Customer Journey
ADI LISTN EZ-AUDIO System Customer Journey

 

Software

Product Downloads

ADI LISTN EZ-Audio System Evaluation Software (Rev. 1.0.0)

Software Development Tools

CrossCore Utilities is a collection of utilities for use with Analog Devices processors, in conjunction with CrossCore Embedded Studio, IAR or Keil development tools.

4