ADZS-U4050LF-EZKIT
Overview
Features and Benefits
- Analog Devices ADuCM4050 processor
- SPI Flash (SPI2) chip
- Accelerometer (SPI2)
- Temp sensor (I2C)
- Universal Asynchronous Receiver/Transmitter (UART0)
- Debug (SWD/SWO) interface
- LEDs
- Pushbuttons
- Expansion Interface 3 (EI3) connector
- Arduino Interface
- mbed Interface
- ADF7xxx Wireless Transceiver Daughterboard Interface
- Power measurement
- Jumpers for measuring processor and board current draw
Product Details
The ADuCM4050WL EZ-KIT® and ADuCM4050LF EZ-KIT®, Analog Devices, Inc. are an evaluation system for the ADuCM4050 MCU, for the WLCSP and LFCSP packages respectively.
The ADuCM4050 processor is an ultra low-power integrated mixed-signal microcontroller system for processing, control and connectivity. The MCU system is based on the ARM Cortex-M4F processor. The MCU also has a collection of digital peripherals, embedded SRAM and flash memory, and an analog subsystem which provides clocking, reset, and power management capability in addition to an ADC subsystem.
The EZ-KIT contains an array of three connectors that support the ADF7xxx Wireless Transceiver series of daughterboard products. Refer to ADF7xxx Wireless Transceiver Daughterboard Interface for more information.
The EZ-KIT contains Expansion Interface 3 (EI3) and Arduino interfaces. These interfaces provide connections for daughterboards to expand the functionality of the EZ-KIT. Refer to Expansion Interface 3 and Arduino Interface for more information
The evaluation board is designed to be used with with the IAR, Keil or CrossCore Embedded Studio development environments for advanced application code development and debug, such as:
- Create, compile, assemble, and link application programs written in C++, C, and assembly
- Load, run, step, halt, and set breakpoints in application programs
- Read and write data and program memory
- Read and write core and peripheral registers
Package Contents
- The ADuCM4050 EZ-KIT package contains:
- ADuCM4050 EZ-KIT (LFCSP/WLCSP) board
- USB 2.0 Cable (For Power and USB communication)
- The J-Link Lite Emulator Package contains:
- J-Link Lite emulator
- 20 Pin flat cable
- USB 2.0 Cable
System Requirements
- For the IAR Embedded Workbench environment
- IAR Embedded Workbench 7.60.2 or later
- ADuCM4x50 BSP for IAR
- For the Keil environment
- Keil uVision 5.22 or later
- ADuCM4x50 Device Family Pack 1.0.0
- ADuCM4x50 Board Support Pack
- For the CrossCore Embedded Studio environment
- CrossCore Embedded Studio 2.5.1 or later
- ADuCM4x50 Device Family Pack 1.0.0
- ADuCM4x50 Board Support Pack
Documentation & Resources
-
UG-1163: ADZS-U4050LF-EZKIT for the ADuCM4050 Microcontroller6/20/2018PDF2 M
-
ADuCM4050 EZ-KIT® Manual (Rev. 1.0)3/10/2017
-
ADuCM4050 EZ-KIT® Bill of Materials (Rev. 1.3)3/10/2017
-
ADuCM4050 EZKIT® Schematics (Rev. 1.1)3/10/2017
-
開発プラットフォーム「ADuCM4050 EZ-KIT」の概要2/5/2025
-
ADuCM4050 EZ-Kit开发平台2/5/2025
-
ADuCM4050 EZ-Kit Development Platform2/5/2025