Overview

Features and Benefits

  • ADSP-21489: 176-pin LQFP package, 25 MHz CLKIN oscillator
  • Flash Memory: 4 M x 8-bit, Numonyx
  • SDRAM Memory: 16Mb x16 bit, Micron MT48LC16M16A2P-6A
  • Asynch SRAM: 1M x16 bit, ISSI IS61WV102416BLL-10TLI
  • SPI Memory: 16 Mbit
  • Analog Audio: AD1939 Codec
  • SPDIF: RCA phone jacks
  • UART: ADM3202 RS-232 line driver/receiver
  • Power Supply: 5V @ 3.6 Amps
  • LEDs: 11 LEDs: 1 power (green), 1 board reset (red), 1 temperature limit (amber), and 8 general purpose (amber)
  • Push Buttons: (5) push buttons: (1) reset, (2) connected to DAI, (2). IRQ/Flag
  • SHARC Expansion Interface II: AMI, Flags/IRQs, DAI, DPI, PWR_IN, 3.3V, GND
  • Other Features: Standalone Debug Agent Interface, WDT (Watch Dog Timer) system reset implementation, MP JTAG IN and OUT Connectors, 0-ohm resistors for DSP current measurement, CE compliant

Product Details

The SHARC® 21489 EZ-Board evaluation board provides developers with a low-cost platform for initial evaluation of the 2148x SHARC processors via an external JTAG emulator or standalone debug agent board.

Note: To debug you must have a Debug Agent Board or Emulator. The EZ-Board has an expansion interface that allows for modularity with different EZ-Extender boards

Ordering Information:
Part number: ADZS-21489-EZBRD an external JTAG emulator or standalone debug agent board.

CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)

Contact Support

System Requirements

  • Windows® 2000 SP4, Windows XP SP2, Windows Vista or (from update 7) Windows 7 Business/Enterprise/Ultimate editions
  • Intel Pentium® processor (x86 compatible), 1 GHz or faster
  • 512 MB RAM and 2 GB available hard disk space
  • VisualDSP++ 5.0 Update 8

Software

Software Module

The SRS TruVolume® library for the SHARC processor implements automatic volume-control post-processing that adjusts the amplitude of a stereo audio signal to maintain a constant perceived level of loudness in spite of level changes in the input audio material.

Software Development Tools

CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.

Related Hardware (1)

Emulator Hardware

4