Overview

Features and Benefits

  • User configurable boost gain.
  • User configurable speaker protection factor to prevent damage to speakers on large gains.
  • Sampling rates supported: 8, 11.025, 12, 16, 22.05, 24, 32, 44.1 and 48 kHz.
  • Block size supported: 256 samples per channel.
  • Supports stereo inputs with mono option (downmix performed).
  • Code compatible across the SHARC ADSP-214xx family of processors
  • DTS Certified on ADSP-21462/5/7/9, ADSP-21471/2/5/8/9, and ADSP-21481/2/3/5/6/7/8/9 processors.
  • Release format: Object code module with C source wrapper.
  • Input format: non-interleaved multichannel 32-bit floating point samples.
  • Output format: non-interleaved multichannel 32-bit floating point audio samples.
  • Framework dependencies: None.

Product Details

DTS Boost for SHARC is an audio post-processing module developed by DTS Inc. for maximizing the perceived loudness for a stereo source without cause audible distortion. It is primarily designed for audio speaker systems that have limited power output.

Licensing

Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.

Performance Metrics

MIPS summary:

Code memory (KiB)  Data RAM (KiB)  Constant Data Tables (KiB)  MIPS Average 
Average
Peak 
 16.7
 42.7
 6.8
 40.72
 41.11

  • This table highlights example SHARC processors and expected MIPS performance.
  • MIPS measured using a typical sample rate of Fs=48 kHz, optimal memory layout, worst case test vector, Stereo input and output, and running on an ADSP-21469 processor silicon revision 0.0.
  • “Data RAM” for one instance, includes Stack, Scratch, Instance/Stage, Minimum Input and Output Stereo Buffers.
  • The Buffer Size is 256 samples per channel, for both input and output.
  • The library tested was built using Crosscore Embedded Studio 1.0.1.

Systems Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit).
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore® Embedded Studio for Analog Devices Processors.

Related Hardware (3)

EZ-Kits

4