MAX9962

Dual, Low-Power, 500Mbps ATE Drivers/Comparators with 2mA Load

Viewing:

Part Details

  • Low Power Dissipation: 900mW/Channel (typ)
  • High Speed: 500Mbps at 3VP-P
  • Programmable 2mA Active-Load Current
  • Low Timing Dispersion
  • Wide -1.5V to +6.5V Operating Range
  • Active Termination (3rd-Level Drive)
  • Low-Leakage Mode: 15nA (max)
  • Integrated Clamps
  • Interface Easily with Most Logic Families
  • Integrated PMU Connection
  • Digitally Programmable Slew Rate
  • Internal Termination Resistors
  • Low Offset Error
MAX9962
Dual, Low-Power, 500Mbps ATE Drivers/Comparators with 2mA Load
MAX9961, MAX9962: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
MAX9963 PRODUCTION Quad Low-Power 500Mbps ATE Driver/Comparator
MAX9967 PRODUCTION Dual, Low-Power, 500Mbps ATE Driver/Comparator with 35mA Load
Product 1
MAX9965 Quad, Low-Power, 500Mbps ATE Driver/Comparator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9962 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed