MAX66020

ISO/IEC 14443 Type B-Compliant 1Kb Memory Fob

Unique Identification and Information About a Person or Object

Viewing:

Part Details

  • Fully Compliant ISO/IEC 14443 (Parts 2-4) Type B Interface
  • 13.56MHz ±7kHz Carrier Frequency
  • 1024-Bit User EEPROM with Block Lock Feature, Write-Cycle Counter, and Optional EPROM-Emulation Mode
  • 64-Bit UID
  • Read and Write (64-Bit Block)
  • Supports AFI and CID Function
  • 10ms Maximum Programming Time
  • To Fob: 10% ASK Modulation at 105.9kbps, 211.9kbps, 423.75kbps, or 847.5kbps
  • From Fob: Load Modulation Using BPSK Modulated Subcarrier at 105.9kbps, 211.9kbps, 423.75kbps, or 847.5kbps
  • 200,000 Write/Erase Cycles (Minimum)
  • 40-Year Data Retention (Minimum)
  • Powered Entirely Through the RF Field
  • Operating Temperature: -25°C to +50°C
MAX66020
ISO/IEC 14443 Type B-Compliant 1Kb Memory Fob
MAX66020: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 4
MAX66040 ISO/IEC 14443 Type B-Compliant Secure Memory
MAX66100 ISO 15693-Compliant 64-Bit UID
MAX66140 ISO 15693-Compliant Secure Memory
MAX66120 ISO 15693-Compliant 1Kb Memory Fob
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX66020 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed