MAX4026

Triple and Quad, 2:1 Video Multiplexer-Amplifiers with Fixed and Settable Gain

Triple and Quad 2:1 Video Multiplexer-Amplifiers with Fixed and Settable Gain

Viewing:

Part Details

  • Single +5V or Dual ±5V Operation
  • 260MHz -3dB Bandwidth (MAX4023/MAX4025)
  • 200MHz -3dB Bandwidth (MAX4024/MAX4026)
  • 363V/µs Slew Rate (MAX4024/MAX4026)
  • 25ns Channel Switching Time
  • Ultra-Low 20mVP-P Switching Transient
  • 0.012%/0.05° Differential Gain/Phase Error
  • Input Common-Mode Range Includes Negative Rail (MAX4023/MAX4025)
  • Low-Power Disable Mode
  • Available in Space-Saving 14-Pin TSSOP and 16-Pin QSOP Packages
MAX4026
Triple and Quad, 2:1 Video Multiplexer-Amplifiers with Fixed and Settable Gain
MAX4023, MAX4024, MAX4025, MAX4026: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
MAX4310 PRODUCTION High-Speed, Low-Power, Single-Supply Multichannel, Video Multiplexer-Amplifiers
MAX4315 PRODUCTION High-Speed, Low-Power, Single-Supply Multichannel, Video Multiplexer-Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4026 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed