DS21602
3.3V/5V Clock Rate Adapter
Part Details
- Direct drop-in replacement for LXP600ASE, LXP602SE, and LXP604SE
- Converts E-Carrier clock rates to T-Carrier clock rates
- Converts T-Carrier clock rates to E-Carrier clock rates
- 3.3V or 5V supply
- Low jitter output
- Multiple output clocks synchronized to input clock
- 8kHz frequency-locked output for all operation modes
- No external components required
- 16-Pin SO and 8-Pin DIP
- Industrial temperature range: -40°C to +85°C
The DS21600/DS21602/DS21604 are multiple-rate clock adapters that convert between E-Carrier and T-Carrier clocks rates. A T1 or E1 clock output, CLKOUT1, is available, along with a higher multiple rate clock output, CLKOUT2. CLKOUT1 and CLKOUT2 are frequency locked to the clock input CLKIN. The clock outputs, along with frame-sync output, can be phase-aligned to a frame-sync input. The devices are fully compatible with the LXP600A, LXP602, and LXP604, and operate from either a 5V or 3.3V supply. All operation modes include a standard 8kHz output.
The DS21600/DS21602/DS21604 are available in 16-pin SO, and are rated for industrial temperatures.
Documentation
Data Sheet 1
Reliability Data 1
Design Note 2
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Clock ICs 1 | ||
DS21604 | 3.3V/5V Clock Rate Adapter |
Latest Discussions
No discussions on DS21602 yet. Have something to say?
Start a Discussion on EngineerZone®