Switches & Multiplexers
searchIcon
banner background image

Switches & Multiplexers

Analog Devices offers a comprehensive portfolio of switches and multiplexers covering single to multiple switch elements with various signal ranges in a variety of packages to best suit customer application needs. ADI switches and multiplexers are used in a wide and growing range of applications from industrial and instrumentation to medical, consumer, communications, and automotive systems.
Analog Devices offers a comprehensive portfolio of switches and multiplexers covering single to multiple switch elements with various signal ranges in a variety of packages to best suit customer application needs. ADI switches and multiplexers are used in a wide and growing range of applications from industrial and instrumentation to medical, consumer, communications, and automotive systems.

Subcategories

archive icon
Analog Devices’ X-stream™ family of digital switches includes high speed crosspoint and 2:1 mux/demux switches. These switches are ideal for WDM, enterprise, and metro networking systems commonly employed by Internet service providers, data centers, telecom central offices, and storage area networks. These switches are also suited for broadcast video applications.
archive icon
The Fault Protection and Detection Switches and Multiplexers provide overvoltage protection of up to ±60 V for system inputs and outputs, signal chain inputs and outputs and within signal chains where an overvoltage condition may occur. Overvoltage conditions can occur due to power supply sequencing issues, voltage spikes and incorrect user configurations. The Fault Protection & Detection Switches and Multiplexers protect themselves as well as other components in the chain against these overvoltages. The Fault Protection devices will be off when no power supply is present. The Fault Protection & Detection Switches and Multiplexers are capable of fault detection and reporting for use in system diagnostics, where knowing the state of the system is important.
archive icon
Analog Devices’ RF-MEMS switches offer excellent reliability with superior precision and RF performance from 0 Hz (DC) to mmWave frequencies. They require only a low-voltage, low-current power supply and have fully independent parallel/SPI logic control interfaces. They are offered in standard surface-mount space saving SMD plastic packages.
archive icon
ADI offers a wide range of high performance RF switches that are ideal for instrumentation, communications, military and aerospace applications. Manufactured in GaAs and Silicon (SOI) processes, RF switches feature higher power handling, better linearity and wider frequency band of operation compared to their CMOS counterparts. ADI’s new Silicon (SOI) RF switches offer unmatched performance in compact SMT form, which attains superior insertion loss, improved isolation, wider bandwidth and faster switching/settling times than any other solution.

Tailor your signal chain with confidence

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.