ADSP-CM40x Mixed-Signal Control Processors

The ADSP-CM40x mixed-signal processors offer control processing performance combined with high speed, high accuracy analog-to-digital conversion aimed at the needs of next-generation industrial motor drives and servos. Based on the ARM Cortex-M4, the ADSP-CM40x combines industry-leading 240 MHz core clock speed, large 384 kB SRAM, and 2 MB flash memories with industry-leading dual 16-bit ADCs. In addition to its raw digital and analog performance capabilities, the ADSP-CM4x offers a number of features including SINC filters for glue-less connection to AD740x ∑-∆ modulators and a harmonic analysis engine for power spectrum analysis.

Featured Products

  • ADSP-CM402F: 150MHz ARM Cortex-M4 with 11+ ENOB ADC, LQFP120
  • ADSP-CM403F: 240MHz ARM Cortex-M4 with 13+ ENOB ADC, LQFP120
  • ADSP-CM407F: 240MHz ARM Cortex-M4 with 11+ ENOB ADC, LQFP176
  • ADSP-CM408F: 240MHz ARM Cortex-M4 with 13+ ENOB ADC, LQFP176
  • ADSP-CM409F: 240MHz ARM Cortex-M4 with 13+ ENOB ADC, BGA212
ADSP-CM40x Family Product Features

Evaluation Kits