Dual Core Blackfin® ADSP-BF60x Series Processors

Designed For A Wide Variety of Applications

Automotive Driver Assistance
Industrial Machine Vision
Security and Surveillance
Power Grid Monitoring
Industrial Process Control
Wireless Communications

Learn More

Featured Products

Features and Benefits

  • Highest Performance Blackfin Processor
    1GHz of programmable Blackfin processor performance across two cores
  • New Pipelined Vision Processor (PVP) for embedded vision applications
  • Feature rich peripheral set & connectivity options
    USB2.0, Ethernet, 5 types of serial interfaces, ePPI for CMOS sensors and LCD
    Link ports for high speed multiprocessing
  • Integration for Safety oriented applications
    Memory parity, ECC, system protection unit for detecting/recovering from faults
  • Delivering lowest power per function
    Typical power consumption at 25C for the BF609 is 400mW
Blackfin Embedded Vision Start Kit
3