DS1862

XFP Laser Control and Digital Diagnostic IC

Implements XFP MSA Requirements for Digital Diagnostics, Serial ID, and User Memory for Laser Control and Monitoring 10Gbps Optical Transceiver Modules (XFP)

Viewing:

Part Details

  • Implements XFP MSA Requirements for Digital Diagnostics, Serial ID, and User Memory
  • I²C-Compatible Serial Interface
  • Automatic Power Control (APC)
  • Extinction Ratio Control with Lookup Table
  • Seven Monitored Channels for Digital Diagnostics (Five Basic Plus Two Auxiliary)
  • Internal Calibration of Monitored Channels (Temp, VCC2/3, Bias Current, Transmitted, and Received Power)
  • Programmable Quick-Trip Logic for Turning Off Laser for Eye Safety
  • Access to Monitoring and ID Information
  • Programmable Alarm and Warning Thresholds
  • Operates from 3.3V or 5V Supply
  • 25-Ball CSBGA, 5mm x 5mm Package
  • Internal or External Temperature Sensor
  • -40°C to +100°C Operating Temperature Range
  • One 8-Bit Buffered DAC
DS1862
XFP Laser Control and Digital Diagnostic IC
DS1862: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX2504A Complete Cellular Baseband-to-RF Transmitters with PA
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1862 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed