Overview

Product Details

When connected to a SmartMesh Evaluation/Development Mote (e.g. DC9003A-B), the DC9006 Eterna interface card provides a USB connection for both power and software access to the mote API UART port.

Compatible with:

  • DC9003A-B SmartMesh IP Evaluation/Development Mote (Chip Antenna)
  • DC9018A-B SmartMesh IP RF Certified Evaluation/Development Mote (Chip Antenna)
  • DC9018B-B SmartMesh IP RF Certified Evaluation/Development Mote (MMCX Antenna Connector)
  • DC9003A-C SmartMesh WirelessHART Evaluation/Development Mote (Chip Antenna)
  • DC9018A-C SmartMesh WirelessHART RF Certified Evaluation/Development Mote (Chip Antenna)
  • DC9018B-C SmartMesh WirelessHART RF Certified Evaluation/Development Mote (MMCX Antenna Connector)

The DC9006 Eterna interface card comes with a DC9004A adapter card which enables the DC9006 to connect to the 10-pin programming and CLI header recommended to be designed on customer boards in the Eterna Hardware Integration Guide or LTP5901/LTP5902 Hardware Integration Guide. The DC9006/DC9004A combination is also compatible with the DC2126A Wireless Temperature Sensor.

The following tables shows a comparison of DC9006/DC9004A usage vs the DC9010 Eterna Serial Programmer usage. For more details, please see the Eterna Evaluation and Development Board Set Guide.

Table - DC9010 vs DC9004


DC9006A Starter Kit Software
Software Utility Description Download Link
Serial Mux Software used to connect multiple clients to the manager Download
SmartMesh SDK (optional) Software development kit used to interact with the devices’ Application Programming Interface (API) GitHub Repository
FTDI driver USB-to-Serial drivers for communication with DC9001, DC9006 boards Download VCP from FTDIchip.com
4