MAX9635

Industry's Lowest-Power Ambient Light Sensor with ADC

Low-Power Ambient Light Sensor Reduces System Cost and Simplifies System Design

Part Details

  • Wide 0.045 Lux to 188,000 Lux Range
  • Small, 2mm x 2mm x 0.6mm OTDFN
  • VCC = 1.7V to 3.6V
  • ICC = 0.65µA Operating Current
  • -40°C to +85°C Temperature Range
MAX9635
Industry's Lowest-Power Ambient Light Sensor with ADC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9635 yet. Have something to say?

Start a Discussion on EngineerZone®