MAX7042

PRODUCTION

308MHz/315MHz/418MHz/433.92MHz Low-Power, FSK Superheterodyne Receiver

Part Models
2
1ku List Price
price unavailable

Part Details

  • +2.4V to +3.6V or +4.5V to +5.5V Single-Supply Operation
  • Four User-Selectable Carrier Frequencies 308, 315, 418, and 433.92MHz
  • -110dBm RF Input Sensitivity at 315MHz
  • -109dBm RF Input Sensitivity at 433.92MHz
  • Fast Startup (< 250µs)
  • Small 32-Pin TQFN Package
  • Low Operating Supply Current
    • 6.2mA Continuous
    • 20nA Power-Down
  • Integrated PLL, VCO, and Loop Filter
  • 45dB Integrated Image Rejection
  • Selectable IF BW with External Filter
  • Positive and Negative Peak Detectors
  • RSSI Output
MAX7042
308MHz/315MHz/418MHz/433.92MHz Low-Power, FSK Superheterodyne Receiver
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
MAX1479 PRODUCTION 300MHz to 450MHz Low-Power, Crystal-Based +10dBm ASK/FSK Transmitter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX7042 yet. Have something to say?

Start a Discussion on EngineerZone®