Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX6350
PRODUCTION1ppm/°C, Low-Noise, +2.5V/+4.096V/+5V Voltage References
- Part Models
- 6
- 1ku List Price
- Starting From $11.57
Part Details
- Ultra-Low, 1ppm/°C Max Tempco
- Very Low, 1.5µVp-p Noise (0.1Hz to 10Hz) (MAX6325)
- ±0.02% Initial Accuracy (MAX6350)
- ±15mA Output Source and Sink Current
- Low, 18mW Power Consumption (MAX6325)
- Industry-Standard Pinout
- Optional Noise Reduction and Voltage Trim
- Excellent Transient Response
- 8-Pin SO Package Available
- Low, 30ppm/1000h Long-Term Stability
- Stable for All Capacitive Loads
The MAX6325/MAX6341/MAX6350 are low-noise, precision voltage references with extremely low, 0.5ppm/°C typical temperature coefficients and excellent, ±0.02% initial accuracy. These devices feature buried-zener technology for lowest noise performance. Load-regulation specifications are guaranteed for source and sink currents up to 15mA. Excellent line and load regulation and low output impedance at high frequencies make them ideal for high-resolution data-conversion systems up to 16 bits.
The MAX6325 is set for a 2.500V output, the MAX6341 is set for a 4.096V output, and the MAX6350 is set for a 5.000V output. All three provide for the option of external trimming and noise reduction.
Applications
- Automated Test Equipment (ATE)
- Digital Voltmeters
- High-Accuracy Industrial and Process Control
- High-Accuracy Reference Standard
- High-Resolution A/D and D/A Converters
- Precision Current Sources
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX6350CPA+ | 8-PDIP-300_MIL | ||
MAX6350CSA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX6350CSA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX6350EPA+ | 8-PDIP-300_MIL | ||
MAX6350ESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX6350ESA+T | Small-Outline IC, Narrow (0.15in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
No Match Found | ||
May 22, 2018 - 1702N ASSEMBLY |
||
MAX6350CSA+ | PRODUCTION | |
MAX6350CSA+T | PRODUCTION | |
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX6350ESA+ | PRODUCTION | |
MAX6350ESA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX6350 yet. Have something to say?
Start a Discussion on EngineerZone®