Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX6160

PRODUCTION

SOT23, Low-Cost, Low-Dropout, 3-Terminal Voltage References

Part Models
4
1ku List Price
Starting From $2.51
Viewing:

Part Details

  • 3-Pin SOT23 Package (MAX6125/MAX6141/MAX6145/MAX6150) 4-Pin SOT143 Package (MAX6160)
  • Low, 200mV Dropout Voltage
  • 75µA Supply Current, Independent of Input Voltage
  • 15ppm/°C Typical Tempco (50ppm/°C, max)
  • Stable for All Capacitive Loads up to 10nF
  • Adjustable Output Voltage from 1.23V to (VIN - 0.2V) (MAX6160)
  • Optimized for 3V/5V Operation
MAX6160
SOT23, Low-Cost, Low-Dropout, 3-Terminal Voltage References
MAX6125/MAX6141/MAX6145/MAX6150/MAX6160 SO Pin Configuration MAX6160 SOT143-4 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6160 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed