Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX6037

PRODUCTION

Low-Power, Fixed and Adjustable Reference with Shutdown in SOT23

Industry's Lowest Drift, Adjustable-Output Voltage Reference

Part Details

  • Adjustable VOUT: 1.184V to 5V
  • Fixed Outputs: 1.25V, 2.048V, 2.5V, 3.0V, 3.3V, and 4.096V
  • Shutdown Current < 500nA (max)
  • 25ppm/°C (max) Temperature Coefficient (A Grade)
  • ±0.2% (max) Initial Accuracy (A Grade)
  • Low 100mV (max) Dropout Voltage at 1mA Load Current
  • 2.5V to 5.5V Input Voltage Range
  • 5mA Sink and Source Current Capability
  • Available in 5-Pin SOT23 Package
  • Operates Over the Automotive Temperature Range: -40°C to +125°C
MAX6037
Low-Power, Fixed and Adjustable Reference with Shutdown in SOT23
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Voltage References 3
MAX6160 PRODUCTION SOT23, Low-Cost, Low-Dropout, 3-Terminal Voltage References
MAX6025 PRODUCTION Precision, Low-Power, Low-Dropout, SOT23-3 Voltage References
MAX6066 PRODUCTION Precision, Micropower, Low-Dropout, High-Output-Current, SOT23 Voltage References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on MAX6037 yet. Have something to say?

Start a Discussion on EngineerZone®