MAX4550

PRODUCTION

Serially Controlled, Dual 4x2, Clickless Audio/Video Analog Crosspoint Switches

Part Details

  • Selectable Soft Switching Mode for Clickless Audio Operation
  • 43Ω Typical On-Resistance (±5V Supplies)
  • 5Ω Typical On-Resistance Matching Between Channels
  • 4Ω Typical On-Resistance Flatness
  • 0.014% Total Harmonic Distortion with 1kΩ Load
  • -110dB Off-Isolation at 20kHz
  • -78dB Off-Isolation at 4MHz
  • -95dB Crosstalk at 20kHz
  • -54dB Crosstalk at 4MHz
  • Serial Interface
    • 2-Wire, Fast-Mode, I²C-Compatible (MAX4550)
    • 3-Wire, SPI/QSPI/MICROWIRE-Compatible (MAX4570)
  • Four Auxiliary Outputs that Extend µP Ports
  • Single-Supply Operation: +2.7V to +5.5V
  • Dual-Supply Operation: ±2.7V to ±5.5V
MAX4550
Serially Controlled, Dual 4x2, Clickless Audio/Video Analog Crosspoint Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX4550EVKIT

Evaluation Kit for the MAX4550

Features and Benefits

  • Proven PC Board Layout
  • Audio Mode
    • -95dB Typical Crosstalk at 20kHz
    • -110dB Typical Off-Isolation at 20kHz (10kΩ load)
  • Video Mode
    • -54dB Typical Crosstalk at 4.0MHz
    • -78dB Typical Off-Isolation at 4.0MHz (1kΩ load)
  • Total Harmonic Distortion (THD+N): 0.014%
  • Easy-to-Use Software Included
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX4550 evaluation kit (EV kit) simplifies evaluation of the MAX4550 dual 4x2 crosspoint analog switch with 2-wire serial user interface. The EV kit includes Windows 95® software, which provides a handy user interface for exercising the features of the MAX4550.

This kit can also be used to evaluate the MAX4570. Simply order a free sample of the MAX4570CWI along with the MAX4550 EV kit.

Applications

  • High-End Audio Systems
  • PC Multimedia Boards
  • Set-Top Boxes
  • Video Conferencing Systems

MAX4550EVKIT
Evaluation Kit for the MAX4550

Latest Discussions

No discussions on MAX4550 yet. Have something to say?

Start a Discussion on EngineerZone®