MAX4548

Obsolete

Serially Controlled, Triple 3x2 Audio/Video Crosspoint Switches

Part Details

  • Selectable Soft-Switching Mode for "Clickless" Audio Operation
  • 22Ω Typical On-Resistance (+5V Supply)
  • 5Ω Typical On-Resistance Matching Between Channels
  • 2Ω Typical On-Resistance Flatness
  • Audio Performance
    • -85dB Off-Isolation at 20kHz
    • -85dB Crosstalk at 20kHz
    • 0.07% THD with 600Ω Load
  • Video Performance
    • -72dB Off-Isolation at 10MHz
    • -55dB Crosstalk at 10MHz
  • Serial Interface
    • 2-Wire I²C-Compatible (MAX4548)
    • 3-Wire SPI/QSPI/MICROWIRE-Compatible (MAX4549)
  • Single-Supply Operation from +2.7V to +5.5V
MAX4548
Serially Controlled, Triple 3x2 Audio/Video Crosspoint Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4548 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed