MAX1470

PRODUCTION

315MHz Low-Power, +3V Superheterodyne Receiver

112dB Sensitivity, 300MHz-450MHz Super-Het Receiver Has 50dB of Integrated Image Rejection

Part Models
2
1ku List Price
Starting From $2.36

Part Details

  • Operates from a Single +3.0V to +3.6V Supply
  • Built-In 53dB RF Image Rejection
  • -115dBm Receive Sensitivity*
  • 250µs Startup Time
  • Low 5.5mA Operating Supply Current
  • 1.25µA Low-Current Power-Down Mode for Efficient Power Cycling
  • 250MHz to 500MHz Operating Band (Image Rejection Optimized at 315MHz)
  • Integrated PLL with On-Board Voltage-Controlled Oscillator (VCO) and Loop Filter
  • Selectable IF Bandwidth Through External Filter
  • Complete Receive System from RF to Digital Data Out
MAX1470
315MHz Low-Power, +3V Superheterodyne Receiver
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Design Note 1

Technical Articles 22

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX1474 Miniature Electronically Trimmable Capacitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX1470 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed