Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

LM4040

PRODUCTION

Improved Precision Micropower Shunt Voltage Reference with Multiple Reverse Breakdown Voltages

Part Models
149
1ku List Price
Starting From $0.36
Viewing:

Part Details

  • Ultra-Small 3-Pin SC70 Package
  • 0.1% (max) Initial Accuracy
  • 100ppm/°C (max) Temperature Coefficient Guaranteed over -40°C to +125°C Temperature Range
  • Wide Operating Current Range: 60µA to 15mA
  • Low 28µVRMS Output Noise (10Hz to 10kHz)
  • 2.048V, 2.500V, 3.000V, 3.3V, 4.096V, and 5.000V Fixed Reverse Breakdown Voltages
  • No Output Capacitors Required
  • Tolerates Capacitive Loads
  • AEC-Q100 Qualified - Refer to Ordering Information table for /V parts
LM4040
Improved Precision Micropower Shunt Voltage Reference with Multiple Reverse Breakdown Voltages
LM4040: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LM4040 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed