DS1339

PRODUCTION

I²C Serial Real-Time Clock

RTC Provides System Flexibility with Multiple Programmable Features

Part Models
10
1ku List Price
Starting From $2.63

Part Details

  • Completely Manages All Timekeeping Functions
    • Real-Time Clock Counts Seconds, Minutes, Hours, Date of the Month, Month, Day of the Week, and Year with Leap-Year Compensation Valid Up to 2100
    • Two Time-of-Day Alarms
    • Programmable Square-Wave Output
    • Oscillator Stop Flag
  • Interfaces to Most Microcontrollers
    • I2C Serial Interface
  • Low-Power Operation Extends Battery Backup Run Time
    • Automatic Power-Fail Detect and Switch Circuitry
    • Trickle-Charge Capability
  • Underwriters Laboratories® (UL) Recognized
  • Surface-Mount Package with an Integrated Crystal (DS1339C Saves Additional Space and Simplifies Design
DS1339
I²C Serial Real-Time Clock
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Real-Time Clocks (RTCs) & Timers 2
DS1337 PRODUCTION I²C Serial Real-Time Clock
DS1339B PRODUCTION Low-Current, I2C, Serial Real-Time Clock for High-ESR Crystals
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1339 yet. Have something to say?

Start a Discussion on EngineerZone®