Using the MAX15005 Supply and Driver for an LED Application

2023-03-14

Figure 1

   

下列提供了汽车LED系统的参考设计。用MAX15005将8V至16V汽车电池升压至21V,以驱动一串6至8个LED。参考设计的关键参数在下面列出,并给出了所需的详细电路原理图(图1)和材料清单(表1)。

规格

  • VIN:8V至16V (连续),40V (瞬态)
  • VLED+电源电压:80mA (最大)时21V ±5%
  • VLED+负载范围:70mA时10V至20V
  • ILED:70mA ±5%
  • 亮度调节输入:400Hz,50Ω,集电极开路
  • 亮度调节分辨率:3µs
  • 开关频率:385kHz
  • 工作温度:-40°C至+125°C

图1. MAX15005参考设计

图1. MAX15005参考设计

表1. 材料清单
Designator Value Description Part Footprint Manufacturer Quantity
C1, C5, C6, C8, C10 1µF/50V Capacitors GCM31MR71H105KA55L 1206 Murata 5
C2 200pF/100V Capacitor GRM2165C2A201JA01D 0805 Murata 1
C3, C13, C14 100pF/50V Capacitors GRM2165C1H101JA01D 0805 Murata 3
C4, C7, C9 100pF/50V Capacitors GRM2165C1H101JA01D 0805 Murata 3
C11 10nF/50V Capacitor GRM216R71H103KA01D 0805 Murata 3
C12 10µF/50V Capacitor UUD1H100MCL1GS SMD Nichocon 1
D1 1A/400V Diode S1G SMA Fairchild 1
D2 200mA/100V Schottky Diode BAD41ZFILM SOD123 STM 1
D3 200mA/30V Schottky Diode STM SOT23 STM 1
L1 470µF/0.86A Inductor MSD1260-474 SMD Coilcraft 1
Q1 1A/100V n-FET ZXMN10A07Z SOT89 Zetex 1
Q2 2A/55V n-FET IRLL014NTRPBF SOT223 International Rectifier 1
Q3 220mA/50V n-FET BSS138 SOT23 Fairchild 1
R1 22.1kΩ Resistor SMD, 1%, 0.125W 0805 Vishay 1
R2, R4, R6 100kΩ Resistors SMD, 1%, 0.125W 0805 Vishay 3
R5 6.19kΩ Resistor SMD, 1%, 0.125W 0805 Vishay 1
R7 3.65kΩ Resistor SMD, 1%, 0.125W 0805 Vishay 1
R8 210kΩ Resistor SMD, 1%, 0.125W 0805 Vishay 1
R3 26.7kΩ Resistor SMD, 1%, 0.125W 0805 Vishay 1
R9, R16 2kΩ Resistors SMD, 1%, 0.125W 0805 Vishay 2
R10 10Ω Resistor SMD, 1%, 0.125W 0805 Vishay 1
R11 100Ω Resistor SMD, 1%, 0.125W 0805 Vishay 1
R12 8.66kΩ Resistor SMD, 1%, 0.125W 0805 Vishay 1
R13 .051kΩ Resistor SMD, 1%, 0.125W 0805 Vishay 1
R14 1.4kΩ Resistor SMD, 1%, 0.125W 0805 Vishay 1
R15 100Ω Resistor SMD, 1%, 0.125W 0805 Vishay 1
R17 10Ω Resistor SMD, 1%, 0.205W 1206 Vishay 1
IC1 MAX15005A Boost Controller MAX15005AAUE+ 16-TSSOP-EP Maxim 1
IC2 MAX4400 Single Op-Amp MAX4400AXK+ 5-SC70 Maxim 1

图2、3和4中的示波器截图显示了3种不同调光输入下的开关波形。

图2. VIN = 14V,50.0%调光比时的ILED波形测量

图2. VIN = 14V,50.0%调光比时的ILED波形测量

图3. VIN = 14V,0.1%调光比时的ILED波形测量

图3. VIN = 14V,0.1%调光比时的ILED波形测量

图4. VIN = 14V, 99.9%调光比时的ILED波形测量

图4. VIN = 14V, 99.9%调光比时的ILED波形测量

关联至此文章

最新视频 21

Subtitle
了解更多
3