概览

优势和特点

Analog Devices, Inc. supports power delivery solutions for the CV5-DK Platform. Monolithic solutions are used on the CV5-DK Platform to power SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and footprint.

CV5-DK is a development kit which utilizes Ambarella’s CV5 video SoCs respectively. Typical applications for CV5 are driver recorders, drones, action/ VR cameras, etc.

To request schematics and LTpowerPlanner files, please reach out to your local field sales office.

Contact ADI if you have questions about the ADI power management solutions used on this board.

电路描述

Circuit Description Quantity/Board Manufacturer CT P/N Parts Description
0.82V: SOC_VDDA
1.8V/4.5V: OTP_VPP
2 MAX8902BATA/V Low-Noise, Low-Dropout, High-PSRR, 500mA Linear Regulators in a 2mm × 2mm TDFN Package
5V: System Intermediate Bus Voltage 1 MAX20406 Automotive 36V, 4A/5A/6A Fully Integrated Synchronous Buck Converter
0.75V: SOC_VDD 1 MAX20499CAFOA Automotive Core Power Supply 5V, 8A/12A Step-Down Converter
Voltage Window Monitor 1 MAX16191 Ultra-High, 0.35% Accuracy Supervisory Circuit
1.8V: SOC_VDD
1.05V: DRAM1_VDD2H
3.3V: STBY_3v3
1.05V: DRAM0_VDD2H
2 MAX20416ATGD 2.2MHz Dual-Output, Low-Voltage Step-Down Converters
0.5V: DRAM_VDDQ
1.2V: SOC_VDD1v2
1 LTC3315AEV#TRPBF Dual 5V, 2A Synchronous Step-Down DC/DCs in Tiny LQFN and WLCSP
1 Gbps Ethernet PHY 1 ADIN1300ACPZ-R7 Robust, Industrial, Low Latency and Low Power 10 Mbps, 100 Mbps, and 1 Gbps Ethernet PHY

4